Download document () of 20
Fuse holders, clips and accessories

BSCR101 Fuse holder

Eaton Bussmann series BSCR101 is a modular fuse block, designed to accommodate a wide range of bolt down fuses. They have a modular stud type design that enables easy mounting in a range of applications. They are CE certified and RoHS compliant

Specifications
Part number Voltage rating  Current  rating  Operating temperature
BSCR101 1000 Vac/Vdc 500 A -40 °C to 125 °C
Download Links
X
Download Close