Eaton's FP2 power inductors have high current carrying capability in single and dual conductor versions. Both versions come in a 7.20 mm x 6.70 mm footprint surface mount package with height varying between 3.0 mm and 5.0 mm. The single conductor type has an inductance range from 0.047 uH to 0.150 uH and a current range from 25.5 A to 42 A. The dual conductor version allows for low inductance and high current or high inductance and lower current and can be used in series. Inductance ranges from 0.047 uH to 0.480 uH and the current range is from 9.0 A to 42 A. FP2 power inductors can be used in several applications including server, multi-phase and Vcore regulators, voltage regulation modules, battery power systems and graphics cards.
| FP2 Inductor data sheet |
Automotive electronic systems play a crucial role in modern vehicles, enhancing safety, performance, and comfort. Eaton’s electronic components are AEC-Q qualified for use in powertrain and chassis electronics, safety and security systems, and infotainment applications to enhance performance, and convenience for drivers and passengers.
Electronic components play a crucial role in modern industry, enabling automation, precise control, and data analysis.
In industrial electronics, these components find applications in automation, motor control, robotics, and power conversion. Eaton's components ensure efficient and reliable industrial systems.
Support from Eaton
Technical support