Download document () of 20

FP3 Inductor

Eaton's FP3 low profile, high current power inductors are designed utilizing high temperature iron powder alloy material with a non-organic binder to eliminate thermal aging. The FP3 family is magnetically shielded with low EMI and is in a 7.25 mm x 6.7 mm surface mount package in a 3.0 mm height. Inductance ranges from 0.1 uH to 15 uH with current rating up to 34.7 Adc. FP3 power inductors can be used in several applications including Voltage Regulator Modules (VRMs), multi-phase regulators, desktop and server VRMs and EVRDs, notebook and laptop regulators, battery power systems, graphics cards and Point-of-load modules (POLs).

Technical data sheets

FP3 Inductor data sheet
Low profile, high current
Magnetically shielded, low EMI
Long life

Automotive

Automotive electronic systems play a crucial role in modern vehicles, enhancing safety, performance, and comfort. Eaton’s electronic components are AEC-Q qualified for use in powertrain and chassis electronics, safety and security systems, and infotainment applications to enhance performance, and convenience for drivers and passengers.

Industrial

Electronic components play a crucial role in modern industry, enabling automation, precise control, and data analysis.

In industrial electronics, these components find applications in automation, motor control, robotics, and power conversion. Eaton's components ensure efficient and reliable industrial systems.

Specifications

Specifications

Download Links
X
Download Close

Need product support?

Support from Eaton

Technical support

Contact us