Download document () of 20
Low-voltage power conversion

48V DC/DC converter

The 48V DC/DC converter is a product offering within the Eaton Power Electronics category. Mild hybrid vehicles require a DC/DC converter to change the 48V on the vehicle to 12V or 24V to power existing low-voltage systems. Eaton has a proven reputation of building highly reliable DC/DC converters and can design a custom solution for you while leveraging standard production processes.

RUGGED DESIGN
A robust design to operate in harsh applications
CLEAN OUTPUT POWER
Enables powering of sensitive load including radios and controllers
SYSTEM FLEXIBILITY
Multiple power and voltage levels available supporting unique system requirements

Core features

  • Input voltage range 28V to 72V
  • 12V to 28V available with CAN control 
  • 500W to 3kW versions available 
  • IP67 sealed enclosure 
  • CAN diagnostics 
  • Bi-directional capable 
  • Efficiency of up to 97%
  • Air cooled, reducing integration costs
Specifications
DC/DC Converter
Maximum Current Up to 240A on the low-voltage side from 6V to 26V
Max high-side (48V) voltage 60V continuous Zener clamped – 100V tolerant design
Max Low-side (12V or 24V) voltage 26V continuous Zener clamped – 60V tolerant design
Input voltage range High side: 16V-60V* Low-side: 6-26V
Operating Temperature -40C to 125C
Storage Temperature -55C to 125C
Ambient Air Temperature -40C to 85C
Power Connectors Royal Power Solutions HPLB RD8 (fully sealed w/CPA)
Control Connector TE HDSCS 12-pin
* The voltage on the high side (48V) must always be greater than the low-side
48V DC/DC Converter Models
  2-Phase 3-Phase 4-Pase 6-Phase
Rated Current

80A

120A

160A 240A
Dimensions
Length 271 mm 271 mm 313 mm 371 mm
Width 243 mm 243 mm 243 mm 243 mm
Height 75 mm 75 mm 75 mm 99 mm
Weight 2.4 kg 2.4 kg 2.9 kg 4.7 kg
Download Links
X
Download Close