Download document () of 20
ePowertrain

Medium duty 6-speed EV transmission

Eaton offers a variety of EV transmissions for commercial vehicles and buses. With over 15 years and 2 billion miles of safe, reliable service, our EV transmissions deliver efficiency and performance required for the most challenging applications.

Efficient
Greater efficiency at high speeds, range of torque capacities that allows for smaller electric motors
Improved performance
A deep-ratio first gear enables smooth launches even under difficult conditions
Flexible applications
City delivery, beverage, tourist bus, shuttle bus, school bus, yard tractor, municipal, city bus, logistics

Core features

  • Efficient motor use, extended range and/or reduced battery requirements and reduced cooling
  • Improved performance on grades, improved starting ability with a 
    lower-torque motor, better acceleration
  • Tailored to your application—available as a system or individual components

    Specifications

    General specifications

    Architecture EV and PHEV
    Casing Cast iron case with helical gearing
    Total length 590 mm (including output flange)
    Dry weight 170 kg
    Top gear overdrive top gear
    Maximum input speed 4,000 rpm
    Maximum torque capacity  1150 Nm (Drive) & 850 Nm (Regen)
    Download Links
    X
    Download Close