Download document () of 20
Vehicle controls

General purpose toggles AC/DC rated

The AC/DC Rated General Purpose line of switches for use in small motor applications employs a Quick-make/Quick-break contact mechanism. The resultant high-speed movement eliminates the “teasing” of the switch and reduces the pitting of the contact surfaces due to arcing. Self-cleaning and wiping contact action assures positive contact on switch operation. 

Core features

  • Bright nickel-plated finish on toggle lever and bushing provides added protection
  • 0.068 x 0.035 in (1.73 x 0.89 mm) deep keyway provides anti-rotation feature

Options

  • Integrated Wire Leads
  • Screw Terminals
  • Solder Lug Terminals
Download Links
X
Download Close