Knowledge Search
Download document () of 20

SIHAZYM Wine-Clear

SIHAZYM Wine Clear enzyme is a pectolytic wine enzyme with ß-1,3-1,6-glucanase activity which helps to improve the natural clarification of wine after alcoholic fermentation and to achieve gentle wine filtration. This enzyme can be used in the must-mash stage and throughout the entire alcoholic fermentation process. Its pectolytic activity aids decomposition of the pectins in white wine mashes and in must preclarification and degrades ß-glucans in grapes affected by botrytis.

Feature
Pectinase with Pectolytic and ß-Glucanase activity
Suitable for
Grape mashes
Formulation/Dosage
Granulate; max. 3-7 g/hl

Core features

  • Use in grape mash
  • Increased yield and dry marc
  • Improved must preclarification
  • Degradation of ß-glucans in grapes affected by botrytis
  • Improved wine clarification and aided natural clarification of wine
  • Improved clarification and fine filtration
Specifications
Application Dosage
lb /1,000 gal
(g/100 kg mash)
Period
(hour)
Mash 0.25 – 0.42
(3 – 5)
4 – 6
During alcoholic fermentation 0.25 – 0.33
(3 – 4)
 
During alcoholic fermentation of botrytisinfected grapes 0.42 – 0,58
(5 – 7)
 
Download Links
X
Download Close