Series HP3 high pressure filters are made of carbon steel and can handle a maximum pressure of 6,000 psi (420 bar). The HP3-filters are in-line mounted and have visual/electrical DP indicators. Bypass and reversing valves are available.
Applications
01.E Pressure
CCS 5
HDD
IFPM 73
TEF
Four is the maximum number of items in the comparison tool.
Your search "" did not match any documents or products.
Copied to clipboard
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.
operating temperature: | +14 °F to +212 °F |
operating medium | mineral oil, other media on request |
max. operating pressure: | 6,000 psi |
test pressure: | 8,700 psi |
process connection: | thread, SAE-flange 6,000 psi |
housing material: | EN-GJS-400-18-LT, C-steel (filter bowl) |
sealing material: | Nitrile (NBR) or Viton (FPM), other materials on request |
volume tank: | 0.03 to 1.21 gal |