Knowledge Search
Download document () of 20
Hydraulic & Lubrication filters

MF, MFO

Eaton's medium pressure filter Series MFO is a manifold mounted filter with indicator. The series MF 30 are suitable for a working pressure up to 2,320 psi (160 bar). The pressure peaks are absorbed by a sufficient margin of safety. The filters are flange mounted to the hydraulic system.

Filter Type
Inline mounted
max. operating pressure
2,320 psi (160 bar)
operating temperature
14-176 °F (-10-80 °C)

Core features

  • Easy to service
  • High intrinsic stability
  • Excellent filtration capability
  • High dirt-retaining capacity
  • Long service life

Applications:

  • Used for petroleum-based fluids
  • HW emulsions
  • Water glycols
  • Most synthetic fluids and lubrication fluids.
Specifications

Highlight differences
Show only differences
Hide blank features

Specifications

temperature range: +14°F to + 176°F (for a short time + 212°F)
operating medium: mineral oil, other media on request
max. operating pressure: 2320 PSI
test pressure: 3318 PSI
connection system: manifold mounted
housing material: Al; C-steel
sealing material: Nitrile (NBR) or Viton (FPM), other materials on request
installation position: vertical
volume tank: .02 Gal.