Knowledge Search
Download document () of 20
Hydraulic filter elements

01.AS/TS

01.AS and TS suction filter elements are ideal for use in suction filters to protect sensitive hydraulic pumps.

Eaton’s wide range of filter elements provide trouble-free operation when filtering abrasive fluids, cooling lubricants or water-based fluids and are designed to achieve cleanliness class requirements. Eaton can perform fluid analysis on-site or in our lab to determine the best filter element for your hydraulic and lubrication system requirements.

Filter material
Stainless steel wire mesh
Nominal sizes
180–631
Design
Double open end

Core features

  • High resistance to variable operating pressures and flow rates
    contribute to one of the highest dirt-holding capacities and
    filtration efficiencies on the market
  • Filters contain more pleats and surface area than most
    competitors
  • Consistent filter efficiency, even at high differential pressure

Benefits:

  • Exceptional value and price-performance ratio
  • Improved system reliability
  • Decreased number of maintenance operations
  • Lower maintenance costs
  • Extended filter element life
  • Customized solutions for specific filtration challenges
  • Laboratory services
  • Technical consulting and engineering support

Markets:

  • Power generation
  • Agriculture and construction
  • Material handling
  • Wind
  • Oil and gas

Applications:

  • Compressors
  • Gearboxes
  • Power units
  • Lubrication modules
  • Mobile hydraulics
  • Factory equipment
Specifications
Highlight differences
Show only differences
Hide blank features

Specifications

  01.AS
01.TS
Filter element
type
Suction filter elements Tank/Suction filter elements
Series 01.AS 01.TS
Nominal size 180, 220, 630, 631 210, 310, 425, 625
Grade of filter
fineness
10 G, 25 G, 40 G, 80 G 10 G, 25 G, 40 G, 80 G
Filter material G= Stainless steel wire mesh G= Stainless steel wire mesh
 Δp
resistance
- -
Design B = double open end B = double open end
Sealing
material
-
-
Specification - = standard element,
IS06 = HFC and Polyglycol applications
- = standard element,
IS06 = HFC and Polyglycol applications
Nominal sizes: 180 – 631 180 – 631