Download document () of 20
Fire detection systems

UL Device shop monitor unit for addressable fire systems

An extensive range of interfaces is available to support the Eaton range of UL listed addressable fire system control panels, providing solutions for most design requirements. The ULCSUM355 shop monitor unit is designed to enable small units with conventional fire detection, to be fully integrated with a main analogue addressable fire system.

The shop monitor unit is ideal for applications such as connecting individual shop units into a main shopping centre system.  It provides a zone of detection with up to 20 Eaton UL conventional detector/bases, and it also supports a zone of pull stations as well as 2 conventional sounder circuits.

An external power supply is required to drive the two conventional sounder circuits. This power supply must be UL1481 listed, regulated for fire and current limited. 

Powerful
Supports detection zone of of up to 20 detectors/bases
Full integration
Connects small conventional units to main addressable fire system
Retrofitting
Easy to expand system using existing wiring

Providing the flexibility that shopping malls demand

Over the course of many years shopping malls and their individual retail units evolve as businesses come and go.

For fire alarm systems this can represent a significant challenge as the use of space changes, the system must also change to match new demands.

Interfaces allow for a variety of installations to be simplified without the use of specialist or customised equipment, making it simple to expand fire alarm systems with existing wiring.

The shop monitor unit empowers building owners to maximise the functionality and flexibility of retail units with the ability to connect individual units to a larger central system. The intelligent device can connect an unlimited number of pull stations as well as up to 20 detectors. Pull stations can also be connected with detectors on the detector zone if preferred.

Shopping centre and single retail unit

Tailor your fire system to match project needs

An extensive range of interfaces are available to support Eaton's range of UL listed fire system control panels, providing solutions for most design requirements. These include interfaces for system extension and retrofitting, and ones to incorporate into external equipment such as generators and HVAC. The range will help you tailor your fire system to your exact requirements.

Flexibility not limited to the shop

The shop monitor can be used for more than just shopping malls. The unit is ideal for large buildings or installations with subunits.

Designed to ease the process of expanding your addressable system, the monitor provides flexibility to be used in airports, office blocks and even sports stadiums.

Simple integration of conventional devices onto a addressable fire system

Providing 2 conventional sounder circuits, the unit accepts a zone of Eaton conventional detectors and a zone of conventional call points. The 2 sounder circuits enable small conventional fire detection units to be integrated with a main addressable fire system.

View the rest of Eaton's UL fire alarm system accessories; designed to enable you to tailor the system to the site

Specifications

Product codes

UL Listed Shop Monitor Unit ULCSUM355

Technical specifications

Description:  Shop Monitor Unit  
Standards:  UL864 9th edition  
     
Signalling Line Circuit (Style 7, Class A, Supervised, Power Limited)  
Voltage:  24Vdc  
Current: 4.9mA to 5.0mA  
Line Impedance: 50Ω (max)  
     
Detector Zone (Style C, Class B, Supervised, Power Limited)  
Voltage:  21Vdc to 26Vdc, 22.9 Vdc (nom)  
Current (Alarm): 17mA to 40mA  
Line Impedance:  2.5Ω (max)  
End of Line Resistor:  5.6kΩ  
Fire Input Trigger: 680Ω  
Compatible Detectors:  UPCD-2W, UCPT-2W, UCHRI-2W, UCHT-2W, UCHR-2W, UCHTI-2W  
Compatibility Identifier:  ULCV1  
     
Sounder 1, Sounder 2 (Style Y, Class B, Supervised, Power Limited)  
Voltage:  24Vdc  
Current:  1A (max)  
Line Impedance:  
End of Line Resistance:  12kΩ  
     
Pull Station Zone (Style C, Class B, Supervised, Power Limited)  
Voltage (8.4 Vpp pulsed every 1 sec): 8.4V  
Current: 1.2mA  
Line Impedance:  16Ω  
End of Line Resistor:  6.8kΩ  
Trigger Resistor:  680Ω  
     
24 V External PSU (Supervised, Power Limited)  
Voltage:  24Vdc  
Current:  2A (max)  
End of Line Resistor:  12kΩ  
Line Impedance:   
Gauge Wire:  12 AWG  UL 1481 listed regulated for fire, current limited  
     
Environmental    
Operating Temperature: 0°C to 49°C  
Humidity (Non-condensing):  0 to 93 % RH  
     
Physical    
Dimensions (HxWxD):  129mm x 180mm x 60mm  
Weight:  0.28kg  
Ingress Protection:  IP65  
     
Compatibility: Suitable for use with Eaton UL fire systems  
Download Links
X
Download Close