Download document () of 20
Discontinued
Emergency voice communications and telephony

VoCall 8-line Emergency Voice Communication Systems

The CFVCX8 VoCALL 8 Network Exchange unit is a small, wall-mounted unit which can be distributed throughout a site and concealed from view in convenient locations such as risers, stairwells and cupboards.

Ideal for the expansion of Eaton networkable analogue VoCALL systems, with the connection of up to 19 CFVCX8 network exchange units possible giving 152 outstations on a network, the exchange unit can greatly reduce the cabling requirement and equipment ‘on view’ in public places such as reception areas. This results in an aesthetically pleasing system for the customer, as well as reducing the costs to install. 

Each Network Exchange unit sits on a network and is locally powered with internal battery backup from a monitored, maintained and sealed lead acid battery.

Discreet
Easy to install out of sight when required
Intuitive
Upload information quickly via a PC
Smart design
Compact design ideal for public areas

Voice alarm system expansion? Say goodbye to cumbersome central racks

The VoCALL 8 line network exchange can connect up to 19 units on any analogue VoCALL network, meaning that there is no requirement for central exchange rack.

Why must I have a disabled refuge emergency voice communication system?

Risk assessments of new buildings must make provision for means of escape of disabled people in line with the Regulatory Reform (Fire Safety) Order. Building Regulations dictate new non-domestic buildings with 1+ stories provide ‘refuge’ areas – relatively safe places where people who cannot easily escape can call for assistance and wait for help. Simple two-way communication in these areas is essential, to assist rescue teams in determining where assistance is needed and to reassure people help is coming.

VoCALL - Trusted emergency communications system for projects large or small

VoCALL suits all sizes of installation from one and two outstation systems in small shops like Bon Marche, to a massive 364 line dual network system at Westfield Shopping Centre in London’s White City.

Over the years VoCALL has been installed on several high profile projects in some of the world’s most prestigious sites, from Wimbledon AELTCC and St Pancras stations in the UK to the Marina Towers and Jumeirah Tunnel in the Middle East.

Specifications

Product Code

Code Description  
CFVCX8
VoCALL 8 Line Network Exchange Unit  

Technical Specifications

Description VoCALL Network 8 Line Exchange Unit  
Distance (per leg) 500M soft skin types, 300M MICC  
Monitoring DC open, short & earth  
Cores 2 off 4 core 1mm CSA soft skin
 
Number of lines 8  
Fault LEDs 10 off yellow (general, supply, 8 lines)  
Status LEDs 2 off green (ac & dc)  
Settings 8 way DIP switch  
Construction Zintec, Texture Powder Coated, RAL7032  
Weight 1.6kg  
Mounting Surface  
Cable Entries Top: 11 x Cable knockouts (20mm)
Bottom: 1 x Cable knockouts (20mm)
 

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close