Download document () of 20

Eaton 5PX & 9PX UPS

Energy efficient power protection for virtualised IT environments

Virtualisation-ready power protection

Virtualization and converged infrastructures increase the demand for power. To reach peak operating efficiency while avoiding the risk of power outages, developing a sophisticated power protection (UPS) strategy is essential.

Eaton´s modern UPSs protect virtualised IT applications from all types of power disturbances. When paired with Eaton´s virtualisation-ready Intelligent Power Manager (IPM) software they can be easily monitored and managed from leading virtualisation dashboards. IPM software helps suspend non-critical virtual machines, consolidate critical virtual machines and shut down unused servers to extend battery runtime in case of power alarms from UPSs. It also allows to automate disaster avoidance with a planned migration application, such as VMware Site Recovery Manager and Microsoft Live Migration; as well as gracefully shut down virtual machines in case of prolonged outages.

Eaton 5PX & 9PX UPSs

Eaton 5PX UPS, 1500 - 3000 VA

The Eaton 5PX Rack/Tower UPS provides line-interactive backup power and scalable runtimes for servers, storage systems, VoIP gear and network equipment. With a next-generation intuitive LCD display, energy consumption metering down to the outlet group level, and up to 99% efficiency, the 5PX is the perfect UPS to protect modern IT equipment.
  • Graphical LCD

The new graphical LCD display provides clear information on he UPS’s status and measurements on a single screen (in seven languages). Enhanced configuration capabilities are alsoavailable with easy-to-use navigation keys.

  • Energy efficient

With an optimised electrical design and up to 99% efficiency, the 5PX is an ENERGY STAR® qualified UPS which allows you to reduce cooling and utility costs. For the first time in the industry the 5PX can meter energy consumption right down to the managed outlet groups.

  • Extended runtime

Eaton 5PX UPS allows you to increase the runtime by adding up to four external hot-swappable battery modules, able to run systems for hours if necessary. The additional battery modules are automatically recognised by the UPS.

  • Virtualisation-ready

With an optional network card and Eaton’s Intelligent Power Manager software compatible with all major OS 9PX seamlessly integrates with leading virtualisation environments and cloud orchestrations tools.

Eaton 9PX UPS, 1- 22KVA

The Eaton 9PX UPS provides energy-efficient power protection for small & medium data centres, IT rooms and Infrastructure. Delivering double conversion protection with 40% less energy usage 9PX is the perfect UPS for IT and Facility managers that are concerned by energy costs and are looking for next generation power protection solutions.

  • More power

Eaton 9PX (1-3kVA) is the first UPS in its class to provide Unity power factor (VA=W). It delivers 11% more power than any other UPS as well as powering more servers with equivalent VA ratings and lower power factors.

  • Energy Efficient

Energy Star qualified, the Eaton 9PX provides the highest efficiency level to reduce energy and cooling costs. 9PX can meter energy consumption right down to the managed outlet groups. kWh values can be monitored using the LCD or Eaton’s Intelligent Power Manager Software.

  • Pay as you grow

The 9PX (5-11kVA) can be paralleled to achieve twice the power of unitary product using HotSync technology, without extra cost on the initial purchase.

  • Virtualisation-ready

With an optional network card and Eaton’s Intelligent Power Manager software compatible with all major OS 9PX seamlessly integrates with leading virtualisation environments and cloud orchestrations tools.

Power for Virtualisation

Uncover in-depth insight on how to better manage the challenges of protecting your virtualised data center