Download document () of 20

Links to technical documents for WAVES mass notification solutions

Looking for Wheelock and SAFEPATH products?

Command and control

Model number Description
DTMF-8000 DTMF card, installed in IBS in the factory
DTMF-8000-LRU Spare DTMF card/purchased after shipment of IBS. Installed in the field.
IBS-0334-HD Integrated base station, hybrid model, Server hard drive, i5,  WAVES 10, Windows 10
IBS-0334-HD-IPC
Integrated base station, hybrid model, Server hard drive, i5,  WAVES 10, Windows 10, IPC included
IBS-8432 Integrated base station, i5, IP Communicator (IPC)
IBS-8432-220 Integrated base station, i5, IP Communicator (IPC), 220V
IBS-MIC Integrated base station desktop microphone
WAVES-API-8022 AtHoc integration kit, factory installation
WAVES-API-8022-LRU AtHoc integration kit, field installation
WAVES-HD-8100 Server hard drive, quad-core, WAVES 10, Windows 10 
WAVES-HD-8100-LRU Server hard drive, quad-core, WAVES 10, Windows 10, line replacement unit
WAVES-HD-8100C Command Center hard drive, quad-core, WAVES 10, Windows 10 
WAVES-HD-8100C-LRU Command Center hard drive, quad-core, WAVES 10, Windows 10, line replacement unit
WAVES-HD-8100SC Standy Server/Command Center hard drive, quad-core, WAVES 10, Windows 10
WAVES-HD-8100SC-LR Standy Server/Command Center hard drive, quad-core, WAVES 10, Windows 10, line replacement unit
WAVES-HD-8101 Server hard drive, i5, WAVES 10, Windows 10 
WAVES-HD-8101-LRU Server hard drive, i5, WAVES 10, Windows 10, line replacement unit
WAVES-HD-8101C Command Center hard drive, i5, WAVES 10, Windows 10 
WAVES-HD-8101C-LRU Command Center hard drive, i5, WAVES 10, Windows 10, line replacement unit
WAVES-HD-8101SC Standy Server/Command Center hard drive, i5, WAVES 10, Windows 10
WAVES-HD-8101SC-LR Standy Server/Command Center hard drive, i5, WAVES 10, Windows 10, line replacement unit
X12-04640  22” LED backlit LCD monitor. Monitor stand included.
X12-04662 
43” LED backlit LCD monitor. Monitor stand and bracket mounting options are sold separately.
X12-04645 
Monitor stand for 43” LCD display.
X12-04640 Monitor wall-mount kit for 43” LCD display

Communications Network

Model number Description
ANT-805-OM 5 dBi omnidirectional antenna kit for 900 MHz radios
ANT-808-OM 8 dBi omnidirectional antenna kit for 900 MHz radios
ANT-810-YAGI 10 dBi Yagi antenna kit for 900 MHz radios 
ANT-5810-OM-MIMO 10 dB omnidirectional antenna for 5.8 GHz radios
ANT-5816-SEC-MIMO 16 dB omnidirectional antenna for 5.8 GHz radios 
ANT-5817-YAGI-MIMO 17 dB yagi antenna for 5.8 GHz radios
IPC IP Communicator, replacement unit for IPC in IBS and IPC-8001
IPC2 IP Communicator 2, 15V/24V, replacement unit for HPSA, ACU, IPC-8020, IPC-8121, and ISU
IPC-8001 Desk-top enclosure with 2 IPCs + cables. For use with IBS-0330 models
IPC-8020 Includes 1 IPC2 in a wall-mount interior enclosure
IPC-8121 Includes 1 IPC2 in a NEMA 4X exterior enclosure and 1 18 Ah battery and charging electronics
RADIO-1200-5G-15  5.8 GHz radio, built-in antenna, 15 Mbps
RADIO-1200-5G-30  5.8 GHz radio, built-in antenna, 30 Mbps
RADIO-1200-5G-100  5.8 GHz radio,  built-in antenna, 100 Mbps
RADIO-500G 5.8 GHz radio
RADIO-900M 900 MHz radio
UPS-8001 UPS charger for IPC, includes battery
UPS-8002 UPS charger for IPC, battery not included

In-building and Wide-area MNS

Model number Description
ACU-8421 Autonomous Control Unit, IPC.  For information on SAFEPATH accessories.
CAB-SPKR-KIT Speaker cable kit wither terminals
HPSA-7102-R High Power Speaker Array, integrates with audio source, 2 horns  
HPSA-7104-R High Power Speaker Array, integrates with audio source, 4 horns  
HPSA-7106-R High Power Speaker Array, integrates with audio source, 6 horns  
HPSA-7108-R High Power Speaker Array, integrates with audio source, 8 horns  
HPSA-8122-R High Power Speaker Array, IPC, 2 horns
HPSA-8124-R High Power Speaker Array, IPC, 4 horns
HPSA-8126-R High Power Speaker Array, IPC, 6 horns
HPSA-8128-R High Power Speaker Array, IPC, 8 horns
HPSA-MIC Optional microphone for set up and testing of the HPSA
HRNMT-250 HPSA horn mount kit, roof-sled 
HRNMT-100 HPSA horn mount kit, side-of-pole mounting 
ISU-8121 Integrated Speaker Unit, IPC
M37-00056 HPSA floor mount stand kit KIT, HPSA-7100/HPSA-8100 models
M37-00050 HPSA assembly horn/driver with cover and hardware, HPSA-7100/HPSA-8100 models
MSA-8128-M24 Mobile Speaker Array, IPC
SIREN-REPL-KIT HPSA siren replacement kit