Download document () of 20
We make what matters work*

013167
WS8-ID

Eaton xEnergy Safety Ci LV systems LV switchgear. Mounting frame profile, vertical, L=1000mm

General specifications

Product Name
Eaton xEnergy Safety Ci mounting profile vertical / outside
Catalog Number
013167
EAN
4015080131670
Product Length/Depth
25 mm
Product Height
1000 mm
Product Width
50 mm
Product Weight
1.798 kg
Compliances
RoHS conform

Product specifications

Used with
For wall-mounting distribution system
Distribution board assembly
Ci insulated enclosure
Section for mounting frame
Special features
Order fixing screws seperately
Type
  • Ci insulated enclosure
  • Distribution board assembly
  • Section for mounting frame
Surface finishing
Galvanized C section
Color
Other
Unit type
Single unit
RAL-number
0
Material
Steel
Model
Other
Profile shape
Vertical section (outside)
Functions
Distribution board assembly
Number of 125 mm grid spacings
8

Export product specification