Eaton xEnergy Safety Ci LV systems LV switchgear. Mounting plate, steel, galvanized, D=3mm, for CI23 enclosure
Product Name |
Eaton xEnergy Safety Ci mounting plate metal galvanized
|
Catalog Number |
019709
|
EAN |
4015080197096
|
Product Length/Depth |
3 mm
|
Product Height |
180 mm
|
Product Width |
250 mm
|
Product Weight |
0.634 kg
|
Compliances |
RoHS conform
|
Used with |
CI23…
xEnergy Safety Ci Basic enclosure Mounting system |
Special features |
Including 4 captive fixing screws
|
Type |
|
Accessory/spare part type |
Mounting plates
|
Unit type |
Modular system
|
Surface protection |
Galvanized
|
Material |
Steel
Sheet steel 3 mm, unperforated, galvanized |
Housing material |
Sheet steel 3 mm, unperforated, galvanized
|