Download document () of 20
To be discontinued

038805

Eaton Moeller® series RMQ16 Key-operated actuator, 2 positions, maintained Q18S1R

General specifications

Product Name
Eaton Moeller® series RMQ16 Key-operated actuator
Catalog Number
038805
EAN
4015080388050
Product Length/Depth
50 mm
Product Height
18 mm
Product Width
18 mm
Product Weight
0.02 kg
Certifications
CSA Class No.: 3211-03
IEC/EN 60947
UL 508
UL File No.: E29184
CSA File No.: 46552
CSA-C22.2 No. 14-05
CSA
IEC/EN 60947-5
UL
CE
UL Category Control No.: NKCR

Product specifications

Type
Key-operated button
Accessories
1 key included with supplied equipment.
Actuator color
Black
Actuator function
Key withdrawable in position 0
Switching function latching
Maintained
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Front ring
Operating frequency
1800 Operations/h
Pollution degree
3
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
No
Actuator type
Key
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Opening diameter
16 mm
Opening height
0 mm
Operating torque
0.4 Nm
Rated insulation voltage (Ui)
250 V
Rated operational current for specified heat dissipation (In)
0 A
Rated operational voltage (Ue) at AC - max
24 V
Static heat dissipation, non-current-dependent Pvs
0 W
Switching angle
45 °
Width opening
0 mm
Rated impulse withstand voltage (Uimp)
800 V AC
Bezel color
Black
Shock resistance
40 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27
Bezel material
Plastic
Terminal capacity
0.5 - 1.0 mm²
Design
Key operated
Mounting position
As required
Terminal size
2.8 x 0.8 mm to DIN 46244, Blade terminal
2.8 x 0.8 mm to DIN 46247 and IEC 60760, Fast-on connectors
Overvoltage category
III
Control circuit reliability
1 failure per 5,000,000 switching operations (statistically determined, at 5 V DC/1 mA)
1 failure per 10,000,000 switching operations (Statistically determined, at 24 V DC/5 mA)
Degree of protection
NEMA 1
Degree of protection (front side)
IP65
Indicator color
Other
Lens type
Square
Lifespan, mechanical
3,000,000 Operations
Number of switch positions
2
Size
Front dimensions: 18 x 18 mm
Product category
RMQ16

Export product specification