Download document () of 20

043655

Eaton Moeller® series Thumb-grip, red

General specifications

Product Name
Eaton Moeller® series Accessory Toggle
Catalog Number
043655
EAN
4015080436553
Product Length/Depth
40 mm
Product Height
26 mm
Product Width
28 mm
Product Weight
0.008 kg
Certifications
UL/CSA certification not required

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.