Download document () of 20
We make what matters work*

048751

Eaton xEnergy Safety Ci LV systems LV switchgear. Component cover, busbar mounting fuse base, in CI43

General specifications

Product Name
Eaton xEnergy Safety Ci fuse enclosure accessory
Catalog Number
048751
EAN
4015080487517
Product Length/Depth
20 mm
Product Height
250 mm
Product Width
375 mm
Product Weight
0.153 kg
Compliances
RoHS conform
Certifications
CE

Product specifications

Used with
RS…3-50 busbar mounting fuse base
CI43…
GSTA00-160-40-60-AOU fuse switch-disconnector
Prepared enclosure
Modular busbar system
xEnergy Safety Ci
Special features
Always also order fixing kit AH-GA
Type
  • Modular busbar system
  • Prepared enclosure
  • xEnergy Safety Ci
Accessory/spare part type
Protective shroud
Color
Gray
Unit type
Modular system
RAL-number
7035
Material
Plastic
Model
Other
Functions
Prepared enclosure

Export product specification