Eaton xEnergy Safety Ci LV systems LV switchgear. Cable clamp, for 2 cables D=14-54mm
Product Name |
Eaton xEnergy Safety Ci flange plate
|
Catalog Number |
057621
|
EAN |
4015080576211
|
Product Length/Depth |
70 mm
|
Product Height |
70 mm
|
Product Width |
250 mm
|
Product Weight |
0.612 kg
|
Compliances |
RoHS conform
|
Used with |
250 mm (enclosure dimensions)
For 2 cables of 14 – 54 mm Basic enclosures xEnergy Safety Ci Accessory for enclosure assembly |
Special features |
Enables fitting of cables or busbars from the front
|
Type |
|
Accessory/spare part type |
Stepped cable grommets
|
Color |
Gray
|
Unit type |
Modular system
|
RAL-number |
7035
|
Material |
Plastic
|
Model |
Flange
|
Functions |
Basic enclosure
|