Knowledge Search
Download document () of 20

059-0108

Eaton Bussmann series low voltage british standard fuse, 0.5 A, 440 V, SIZE 0 JOINT SERVICE

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
059-0108
UPC
051712830072
EAN
5027590425919
Product Length/Depth
32.77 mm
Product Height
6.5 mm
Product Width
6.5 mm
Product Weight
2.48 g
Compliances
RoHS Compliant

Electrical rating

Amperage Rating
0.5 A
Interrupt rating
33 kAIC
Voltage rating
440 V

Physical details

Packaging type
Standard

General information

Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Quantity
100
Utilization category
Other

Export product specification