Download document () of 20

065366

Eaton xEnergy Safety Ci LV systems LV switchgear. Busbar support, for CI enclosure 375mm, 3x hxd=40x10mm

General specifications

Product Name
Eaton xEnergy Safety Ci busbar enclosure accessory
Catalog Number
065366
EAN
4015080653660
Product Length/Depth
15 mm
Product Height
100 mm
Product Width
375 mm
Product Weight
0.253 kg
Compliances
RoHS conform

Product specifications

Used with
CI44…
L1, L2, L3: 3 x 40 x 10
CI45…
CI48…
Prepared enclosures
xEnergy Safety Ci
Accessory for busbar enclosures
Special features
  • Component mounting possible on busbar
  • Interval between busbar supports max. 375 mm
Type
  • Accessory for busbar enclosures
  • Prepared enclosures
  • xEnergy Safety Ci
Accessory/spare part type
Busbar support
Current rating - max
1600 A
Busbar distance
50 mm
Number of poles
Three-pole
Distance between busbar centers
50 mm
Functions
Prepared enclosure
For use between two enclosures
Rated operation current (Ie)
1600 A
Suitable for
Use between two enclosures

Export product specification