Download document () of 20

06F4001S2102CN10

Shielded heat shrink boot backshell, size 21 for connector 38999 III&IV; 06F4001S2102CN10

General specifications

Product Name
Eaton Sunbank 06 series shrink boot adapter
Catalog Number
06F4001S2102CN10
Product Length/Depth
0 mm
Product Height
0 mm
Product Width
0 mm
Product Weight
0 g

Product specifications

Fitted with:
Shielding
Backshell type
Shrink Boot Adapter
Plating
Cadmium
Shell continuity
2.5
Shell material
Aluminium
Shell size
21
Operating temperature - max
175 °C
Operating temperature - min
-65 °C
Salt spray
1000 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.