Eaton xEnergy Safety Ci LV systems LV switchgear. Pre-drilled mounting plate, CI48-enclosure
Product Name |
Eaton xEnergy Safety Ci mounting plate metal pre-drilled
|
Catalog Number |
070103
|
EAN |
4015080701033
|
Product Length/Depth |
3 mm
|
Product Height |
750 mm
|
Product Width |
375 mm
|
Product Weight |
6.469 kg
|
Compliances |
RoHS conform
|
Used with |
CI insulated enclosure
Accessory for mounting systems Mounting system Basic enclosure |
Special features |
|
Type |
|
Features |
Perforated
|
Accessory/spare part type |
Pre-drilled mounting plates
|
Unit type |
Modular system
|
Surface protection |
Zinc coating
|
Material |
Steel
Galvanized steel, 3 mm thick |
Housing material |
Galvanized steel, 3 mm thick
|
Holes drilled for devices |
K150/1
|