Download document () of 20

073309

Eaton Moeller® series A-PKZ0 Shunt release (for power circuit breaker), 400 V 50 Hz, Standard voltage, AC, Screw terminals, For use with: Shunt release PKZ0(4), PKE +A-PKZ0(400V50HZ)

General specifications

Product Name
Eaton Moeller® series A-PKZ0 Accessory Shunt release
Catalog Number
073309
EAN
4015080733096
Product Length/Depth
68 mm
Product Height
90 mm
Product Width
24 mm
Product Weight
0.1 kg
Certifications
CSA Class No.: 3211-05
CSA File No.: 165628
UL 508
CSA-C22.2 No. 14
IEC 60947-4-1
CE marking
UL Category Control No.: NLRV
UL File No.: E36332
UL Listed
CSA certified

Features & Functions

Electric connection type
Screw connection

General

Suitable for
Motor safety switch
Voltage type
AC

Magnet system

Rated control supply voltage (Us) at AC, 50 Hz - min
400 V
Rated control supply voltage (Us) at AC, 50 Hz - max
400 V

Contacts

Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866