Eaton xEnergy Safety Ci LV systems LV switchgear. Base, for CI floor standing distribution board, B=375mm
| Product Name |
Eaton xEnergy Safety Ci mounting profile plinth
|
| Catalog Number |
079611
|
| EAN |
4015080796114
|
| Product Length/Depth |
375 mm
|
| Product Height |
50 mm
|
| Product Width |
300 mm
|
| Product Weight |
4.129 kg
|
| Compliances |
RoHS conform
|
| Used with |
Installing floor-standing distribution boards
CI insulated enclosure Distribution board assembly Accessory |
| Special features |
|
| Type |
|
| Accessory/spare part type |
Plinths
|
| Color |
Black
|
| Load capacity - max |
125 kg
|
| RAL-number |
7035
|
| Suitable for enclosure building length/depth |
300 mm
|
| Suitable for enclosure building width |
375 mm
|
| Material |
Steel
|
| Model |
Base complete
|
| Suitable for |
Outdoor set-up
|
| Impact strength |
Other
|