Download document () of 20
We make what matters work*

080769

Eaton xEffect Multi-Layer Copper Band Enclosures Switch- & Controlgear Enclosure. Copper strip, tinned, 630A, 11x21x1mm, blue

General specifications

Product Name
Eaton xEffect Multi-Layer Copper Band Enclosures Switch- & Controlgear Enclosure
Catalog Number
080769
EAN
4015080807698
Product Length/Depth
2000 mm
Product Height
15 mm
Product Width
25 mm
Product Weight
4.578 kg
Compliances
UL CSA09 (max. 105 °C)
UL 758
CE marking
EN 60439-1
EN 60439-3
RoHS conform
Certifications
North America (UL listed, certified by UL for use in Canada)
UL (File No. E248096)
UL (Category Control Number AVLV2)

Product specifications

Used with
Appliance wiring material
Copper band isolated
Special features
  • E‐Cu laminated conductor, tin-plated
  • UL approved up to max. 600 V AC
  • Insulating material heat resistant up to +105 °C
Type
General switchboard accessory
Features
Self-extinguishing acc. UL 94 V0
Laminated
Accessory/spare part type
Copper band insulated
Voltage rating
1000 V AC, 1500 V DC
Voltage rating (UL CSA 13)
Max. 600 V AC, 750 V DC
Busbar thickness
15 mm
Cross section
231 mm²
Lamella thickness
1 mm
Number of fuse holders (knife blade)
11
Amperage rating
630 A
Color
Blue
Dielectric strength
20 kV/mm
Dimensions - band specification
11 mm x 21 mm x 1 mm
Rated operation current (Ie)
630 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.