Download document () of 20

081867

Eaton Moeller® series Insulated enclosure, +rotary handle, red/yellow, flush mounting

General specifications

Product Name
Eaton Moeller® series Accessory Insulated enclosure
Catalog Number
081867
EAN
4015080818670
Product Length/Depth
125 mm
Product Height
129 mm
Product Width
85 mm
Product Weight
0.128 kg
Certifications
CSA Class No.: 3211-05
CSA File No.: 165628
UL 508
CSA-C22.2 No. 14
IEC 60947-4-1
CE marking
UL Category Control No.: NLRV
UL File No.: E36332
UL Listed
CSA certified

Features & Functions

Enclosure material
Plastic

General

Degree of protection
IP55
NEMA Other
Model
Built-in
Suitable for
Emergency stop

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866