Eaton Moeller® series MCS Pressure switch, 2W gold-plated, 7bar
| Product Name |
Eaton Moeller® series MCS Pressure switch
|
| Catalog Number |
087792
|
| EAN |
4015080877929
|
| Product Length/Depth |
111 mm
|
| Product Height |
66 mm
|
| Product Width |
96 mm
|
| Product Weight |
0.383 kg
|
| Certifications |
CSA Class No.: 3211-06
CSA-CC22.2 No. 14 IEC/EN 60947-5-1 CSA CSA File No.: 012528 |
| Catalog Notes |
|
| Suitable as |
2-point controller
Guard |
| Features |
Variable switching differential
|
| Thread size |
1/2 inch
1/4 inch |
| Electric connection type |
Screw connection
|
| Operating frequency |
1500 Operations/h
|
| Pollution degree |
3
|
| Actuator diameter |
0 mm
|
| Adjustable current range - max |
0 A
|
| Adjustable current range - min |
0 A
|
| Ambient operating temperature - max |
70 °C
|
| Ambient operating temperature - min |
-25 °C
|
| Bursting pressure |
90 bar
|
| End setting - max |
0 hPa
|
| End setting - min |
0 hPa
|
| End value measuring range pressure |
0 Pa
|
| Engaging pressure - max |
4.2 bar
|
| Engaging pressure - min |
0 bar
|
| Initial setting - max |
0 hPa
|
| Initial setting - min |
0 hPa
|
| Initial value measuring range pressure |
0 Pa
|
| Medium temperature - max |
80 °C
|
| Medium temperature - min |
25 °C
|
| Number of auxiliary contacts (change-over contacts) |
2
|
| Number of auxiliary contacts (normally closed contacts) |
0
|
| Number of auxiliary contacts (normally open contacts) |
0
|
| Climatic proofing |
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78 |
| Degree of protection |
IP65
NEMA Other |
| Rated impulse withstand voltage (Uimp) |
1500 V AC
|
| Environmental conditions |
Compliant to 2014/35/EC, 2014/30/EC and EN 60947-5-1. Accordingly, the user must review it separately for the specific application at hand.
|
| Connection |
Inner thread gas cylindrical (BSPP)
|
| Mounting position |
Vertical and 90° in all directions
|
| Connection type |
Tunnel terminal
|
| Overvoltage category |
III
|
| Lifespan, electrical |
1,000,000 Operations
|
| Number of contacts (normally closed) as main contact |
0
|
| Number of main contacts (normally open contact) |
0
|
| Operating pressure - max |
7000 hPa
|
| Pressure differential |
0 bar
|
| Rated frequency - max |
50 Hz
|
| Rated insulation voltage (Ui) |
125 V
|
| Rated operational current (Ie) at AC-1, 380 V, 400 V, 415 V |
0 A
|
| Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V |
0 A
|
| Rated operational power at AC-3, 380/400 V, 50 Hz |
0 kW
|
| Rated operational voltage (Ue) at AC - max |
0 V
|
| Rated operational voltage (Ue) at AC - min |
0 V
|
| Rated operational voltage (Ue) at DC - max |
110 V
|
| Rated operational voltage (Ue) at DC - min |
0 V
|
| Switch off pressure - max |
4.5 bar
|
| Switch off pressure - min |
0 bar
|
| Switching capacity at AC-3, 240 V |
0 kA
|
| Test pressure |
32 bar
|
| Product category |
Pressure switches
|
| Screw size |
M2.6, Terminal screw
|
| Rated operational current (Ie) |
2 A at AC-15, 230 V, 50/60Hz
0.25 A at DC-13, 110 V 1 A at DC-13, 24 V |
| Shock resistance |
10 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 20 ms
|
| Short-circuit protection rating |
Max. 2 A gG/gL, Fuse, Contacts
|
| Terminal capacity (solid) |
1 x (0.75 - 2.5) mm²
2 x (0.75 - 1.5) mm² |
| Terminal capacity (flexible with ferrule) |
1 x (0.5 - 1.5) mm², ferrules to DIN 46228
|
| Tightening torque |
0.4 Nm, Screw terminals
|
| Vibration resistance |
36 Hz, Amplitude 1 mm, (IEC/EN 60068-2-6)
|