Eaton xEnergy Safety Ci LV systems LV switchgear. Mounting plate;plastic;for CI43 enclosure
Product Name |
Eaton xEnergy Safety Ci mounting plate plastic
|
Catalog Number |
088454
|
EAN |
4015080884545
|
Product Length/Depth |
3 mm
|
Product Height |
250 mm
|
Product Width |
375 mm
|
Product Weight |
0.503 kg
|
Compliances |
RoHS conform
|
Used with |
CI43: 1 x
CI45: 2 x Mounting system Basic enclosure CI insulated enclosure |
Special features |
Devices are secured using hank nuts
|
Type |
|
Accessory/spare part type |
Mounting plates
|
Unit type |
Modular system
|
Surface protection |
Untreated
|
Material |
Plastic
Glass-fibre reinforced insulating material, 4 mm thick |
Housing material |
Glass-fiber reinforced insulating material, 4 mm thick
|