Download document () of 20
To be discontinued

090267

Eaton Moeller® series RMQ16 Insulated ferrule

General specifications

Product Name
Eaton Moeller® series RMQ16 Accessory Insulated ferrule
Catalog Number
090267
EAN
4015080902676
Product Length/Depth
19 mm
Product Height
5 mm
Product Width
3 mm
Product Weight
0.6 g
Certifications
UL/CSA certification not required

Product specifications

Accessory/spare part type
Connector
Connection to SmartWire-DT
No
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Product category
Accessories

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.