Eaton xEnergy Safety Ci LV systems LV switchgear. Door, transparent smoky gray, for cap CI44
Product Name |
Eaton xEnergy Safety Ci door
|
Catalog Number |
098579
|
EAN |
4015080985792
|
Product Length/Depth |
40 mm
|
Product Height |
375 mm
|
Product Width |
375 mm
|
Product Weight |
0.799 kg
|
Compliances |
RoHS conform
|
Used with |
CI44…, D…-CI44
CI48…, D…-CI48 xEnergy Safety Ci Accessory for basic enclosures Basic enclosure |
Special features |
|
Type |
|
Features |
Version as glazed door
|
Accessory/spare part type |
Doors
|
Surface finishing |
Untreated
|
Color |
Other
|
Degree of protection |
IP65
NEMA Other |
Unit type |
Modular system
|
Cover/door type |
Transparent, smoky gray
|
Material |
Plastic
|
Model |
Protective door
|