Download document () of 20

1/2X1HHCSZN

Eaton B-Line series hex head cap screw, 1" H x 0.5" D, Steel, Electro-plated

General specifications

Product Name
Eaton B-Line series hex head cap screw
Catalog Number
1/2X1HHCSZN
UPC
781011415747
Product Height
1 in
Product Weight
0.084 lb
Certifications
Not Applicable

Product specifications

Product Category
Hardware
Type
Hex head cap screws
Finish
Electro-plated
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.