Download document () of 20

1-1NBUNA3-15

VT fuse-link, medium voltage, 3.15 A, AC 1100 V, 86 x 25.4 mm, back-up, BS, IEC

General specifications

Product Name
Eaton Bussmann series medium auxiliary fuse
Catalog Number
1-1NBUNA3-15
UPC
051712832120
EAN
5027590427463
Product Length/Depth
86 mm
Product Height
25.4 mm
Product Width
25.4 mm
Product Weight
120 g
Certifications
IEC60282-1

Electrical data

Amperage Rating
3.15 A
Voltage rating
1.1 kV
Voltage type
AC
Performance Cat According To IEC 60282-1
Back-up
Class
Class back-up
Resistance
0.07 ohms

Product specification

Application
Protection of auxiliary transformers
Fuse indicator
Non Indicating
Fuse size
86 x 25.4 mm
Standard
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866