NZM1-XDGVR. Rotary handle, red-yellow, lockable, size 1
| Product Name |
Eaton Moeller series NZM - Molded case circuit breaker
|
| Catalog Number |
100733
|
| EAN |
4015081006335
|
| Product Length/Depth |
75 mm
|
| Product Height |
66 mm
|
| Product Width |
67 mm
|
| Product Weight |
0.05 kg
|
| Compliances |
RoHS conform
|
| Certifications |
UL/CSA certification not required
|
Support from Eaton
Commercial support
| Phone: 0800-00-32866 |