Knowledge Search
Download document () of 20
We make what matters work*

100747

NZM2-XDGVR. Rotary handle, red-yellow, lockable, size 2

General specifications

Product Name
Eaton Moeller series NZM - Molded case circuit breaker
Catalog Number
100747
EAN
4015081006472
Product Length/Depth
75 mm
Product Height
66 mm
Product Width
67 mm
Product Weight
0.12 kg
Compliances
RoHS conform
Certifications
UL/CSA certification not required

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866