
Fuse-link, LV, 100 A, AC 500 V, NH00, gL/gG, IEC, dual indicator, live gripping lugs, weather resistant
Product Name |
Eaton Bussmann series low voltage NH Fuse
|
Catalog Number |
100NHG00BWP
|
EAN |
5027590529044
|
Product Length/Depth |
79 mm
|
Product Height |
58 mm
|
Product Width |
30 mm
|
Product Weight |
200 g
|
Compliances |
CE
CE Marked RoHS Compliant |
Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
Amperage Rating |
100 A
|
Voltage rating |
500 V
|
Voltage type |
AC
|
Breaking capacity |
120 kA
|
Class |
Class gG/gL
|
Frequency rating - min |
45 Hz
|
Frequency rating - max |
62 Hz
|
Fuse size |
NH00
|
Insulated metal gripping lugs (IMGL) |
No
|
Suitable for |
SD00-D Single pole NH Fuse base
Microswitch 170H0236 EBH Size 00 to 4 Horizontal fuse switch-disconnectors TD00-D Triple pole NH Fuse base |
Support from Eaton
Commercial support
Phone: 0800-00-32866