
Eaton Bussmann series low voltage NH Fuse, 690V, 100A, 120 kAIC, Combination fuse status indicator, fuse, Class aM
Product Name |
Eaton Bussmann series low voltage NH Fuse
|
Catalog Number |
100NHM00B-690
|
UPC |
051712393355
|
EAN |
5027590428354
|
Product Length/Depth |
79 mm
|
Product Height |
58 mm
|
Product Width |
30 mm
|
Product Weight |
197 g
|
Compliances |
RoHS Compliant
CE Marked |
Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
Amperage Rating |
100 A
|
Voltage rating |
690 V
|
Voltage type |
AC
|
Breaking capacity |
120 kA
|
Class |
Class aM
|
Frequency rating - min |
45 Hz
|
Frequency rating - max |
62 Hz
|
Fuse size |
NH00
|
Insulated metal gripping lugs (IMGL) |
No
|
Suitable for |
SD00-D Single pole NH Fuse base
Microswitch 170H0236 EBH Size 00 to 4 Horizontal fuse switch-disconnectors TD00-D Triple pole NH Fuse base |
Support from Eaton
Commercial support
Phone: 0800-00-32866