Download document () of 20

100NZ03

Fuse-link, LV, 100 A, AC 400 V, D03, gL/gG, IEC, time-delay

General specifications

Product Name
Eaton Bussmann series low voltage D0 fuse
Catalog Number
100NZ03
EAN
5027590428385
Product Length/Depth
43 mm
Product Height
23 mm
Product Width
23 mm
Product Weight
122.2 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
EAC
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301

Electrical data

Amperage Rating
100 A
Voltage rating
400 V
Breaking capacity
50 kA
Utilization category
gG (cable protection/equipment protection)

Product specification

Fuse size
D03
Fuse type
NZ03 - Time delay
Fuse indicator
Non-indicating
Application
For domestic and general industrial applications

Compatible fuse base and gauge piece

Suitable for
M30 x 2 (D03) Fuse base
Accessory/spare part type
100GN03 Red screw cap gauge piece

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866