Download document () of 20

1010 E NK

Eaton B-Line series wireway end, No knockout, Wireway end, NEMA 1, Steel, ANSI 61 gray painted finish, 10" X 10"

General specifications

Product Name
Eaton B-Line series wireway end
Catalog Number
1010 E NK
UPC
782051108729
Product Length/Depth
10.06 in
Product Height
10 in
Product Width
10 in
Product Weight
2.198 lb
Certifications
UL Listed
CSA C22.2.
NEMA

Product specifications

Material
Steel
Degree of protection
1
Special features
No knockout
Type
Wireway end
Finish color
ANSI 61 gray painted

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.