Eaton xEnergy Basic LV systems Low voltage switchgear. Floor standing distribution board with three-point turn-lock, W = 400 mm, H = 1760 mm, D = 300 mm
Product Name |
Eaton xEnergy Basic empty enclosure
|
Catalog Number |
102055
|
EAN |
4015081022038
|
Product Length/Depth |
300 mm
|
Product Height |
1760 mm
|
Product Width |
400 mm
|
Product Weight |
34 kg
|
Compliances |
RoHS conform
|
Type |
Basic device
|
Features |
EMC-version
Mounting plate depth-adjustable |
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility.
|
10.13 Mechanical function |
Meets the product standard's requirements.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Not relevant to indoor installations.
|
10.2.5 Lifting |
Met; assembled and secured as per the latest applicable instruction leaflet.
|
10.2.6 Mechanical impact |
IK08
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
IP30
|
10.4 Clearances and creepage distances |
Is the panel builder's responsibility.
|
10.5 Protection against electric shock |
< 0.1 Ω; meets the product standard's requirements.
|
10.6 Incorporation of switching devices and components |
Is the panel builder's responsibility.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Ui = 440 V AC
|
10.9.3 Impulse withstand voltage |
4 kV
|
10.9.4 Testing of enclosures made of insulating material |
Does not apply to metal enclosures.
|
Fitted with: |
Door
|
Surface finishing |
With powder coating
Powder coating |
Degree of protection |
IK08 (impact resistance)
IP30 Other IK08 |
Grade material |
Sheet steel
|
Heat diss. ambient 35°C delta T:20°C free stand individ. encl. top (IEC 60890) |
101 W
|
Heat diss. ambient 35°C delta T: 20°C free stand middle encl. top (IEC 60890) |
75 W
|
Heat diss. ambient 35°C delta T:20°C free stand starting encl. top (IEC 60890) |
88 W
|
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890) |
84 W
|
Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890) |
65 W
|
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890) |
73 W
|
Heat diss. ambient 35°C delta T:35°C free stand individ. encl. top (IEC 60890) |
203 W
|
Heat diss. ambient 35°C delta T: 35°C free stand middle encl. top (IEC 60890) |
151 W
|
Heat diss. ambient 35°C delta T:35°C free stand starting encl. top (IEC 60890) |
176 W
|
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890) |
168 W
|
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890) |
131 W
|
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890) |
147 W
|
Material quality |
Other
|
Color |
Gray
Light gray (RAL 7035) |
Cover/door type |
Three-point turn-lock
|
Permissible load of the mounting plate according to IEC 62208 - max |
0 N
|
Number of locks |
1
|
RAL-number |
7035
|
Application |
Indoor (installation site)
|
Material |
Steel
Sheet steel |
Mounting method |
Floor standing distribution board
Detached |
Functions |
Basic device
|
Installation type |
Floor installation possible
|
Number of covers/doors |
1
|
Suitable for |
Metrical mounting
|
Permissible load of the enclosure according to IEC 62208 - max |
0 N
|
Permissible load of the door(s) according to IEC 62208 - max |
0 N
|
Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890 |
0 W
|
Number of connector holes |
0
|