Eaton xEnergy Basic LV systems Low voltage switchgear. KL-76 terminal bar, 2 x 25 mm 2 + 74 x 16 mm 2 max. 63 A
Product Name |
Eaton xEnergy Basic installation component
|
Catalog Number |
102066
|
EAN |
4015081019427
|
Product Length/Depth |
8 mm
|
Product Height |
10 mm
|
Product Width |
554 mm
|
Product Weight |
0.33 kg
|
Compliances |
RoHS conform
|
Used with |
Individual KL screw terminal
Accessory consideration BF flat distribution board |
Type |
|
Accessory/spare part type |
General
|
Color |
Other
|
Nominal current |
63 A
|
Number of poles |
Single-pole
|
Connection type |
Clamp
Screwing |
Material |
Metal
|
Housing material |
Brass
|
Mounting method |
Flush mounting
Surface mounting Floor standing distribution board Screw |
Suitable for |
Fine strand conductors
Solid conductors Stranded conductors |
Functions |
Additional equipment
|
Terminal capacity |
25 mm² (2x) + 16 mm² (74x)
|
Conductor cross section, input - min |
1.5 mm²
|
Conductor cross section, output AWG - min |
0 mm²
|
Conductor cross section, input - max |
25 mm²
|
Conductor cross section, input AWG - max |
0 mm²
|
Number of inputs |
2
|
Conductor cross section, input AWG - min |
0 mm²
|
Number of outputs |
74
|
Conductor cross section, output - max |
16 mm²
|
Conductor cross section, output AWG - max |
0 mm²
|
Conductor cross section, output - min |
1.5 mm²
|