Eaton xEnergy Basic LV systems Low voltage switchgear. Door, metal, for HxW = 2060 x 800 mm, white
Product Name |
Eaton xEnergy Basic door
|
Catalog Number |
102448
|
EAN |
4015081023363
|
Product Length/Depth |
45 mm
|
Product Height |
2010 mm
|
Product Width |
815 mm
|
Product Weight |
13.8 kg
|
Compliances |
RoHS conform
|
Type |
Additional equipment
|
Surface finishing |
Powder coating
With powder coating |
Color |
Traffic white (RAL 9016)
White |
Degree of protection |
IP30
NEMA Other |
Suitable for height |
2060 mm
|
Suitable for width |
800 mm
|
Cover/door type |
Three-point turn-lock
|
Material |
Steel
Sheet steel |
Housing material |
Sheet steel
|
Model |
Stop door
|
Mounting method |
Floor standing distribution board
Surface mounting Flush mounting |
Functions |
Additional equipment
|