Download document () of 20

102462

Eaton xEnergy Basic LV systems Low voltage switchgear. Glass door, for HxW=2060x400mm, Clip-down handle, white

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
102462
EAN
4015081023509
Product Length/Depth
45 mm
Product Height
2010 mm
Product Width
415 mm
Product Weight
5.2 kg
Compliances
RoHS conform

Product specifications

Used with
Floor-standing enclosure
Service distribution board IVS
Accessory consideration
Accessory
Special features
  • Transparent doors
  • Single wing door
  • Mounting from front, fast mounting, hinges on left or right possible
  • Door opening angle 167°
  • 3-point turn lock with roller lever lock
  • Transparent panels from 4 mm safety glass (EN 12150-1, DIN 1249)
Type
Additional equipment for floor-standing service distribution board IVS
Features
Version as glazed door
EMC-version
Accessory/spare part type
Doors
Surface finishing
Powder coating
With powder coating
Color
Traffic white (RAL 9016)
White
Degree of protection
IP30
NEMA Other
Unit type
Modular system
Suitable for height
2060 mm
Suitable for width
400 mm
Cover/door color
Transparent
Cover/door type
Rotary lever
Material
Sheet steel/glass
Steel
Housing material
Sheet steel/glass
Model
Stop door
Mounting method
Floor standing distribution board
Functions
Floor-standing enclosure
Additional equipment

Export product specification