Download document () of 20
To be discontinued

106397

Eaton EC4P Compact PLC, 24 V DC, 12DI(of 4AI), 6DO(R), 1AO, CAN, display

General specifications

Product Name
Eaton EC4P Compact PLC
Catalog Number
106397
EAN
4015081061679
Product Length/Depth
72 mm
Product Height
90 mm
Product Width
107.5 mm
Product Weight
0.374 kg
Certifications
UL File No.: E135462
CSA File No.: 012528
CSA-C22.2 No. 0-M
UL
IEC/EN 61000-4-2, Level 3
UL Category Control No.: NRAQ
CE
CSA
CSA Class No.: 2252-01
UL508
CSA-C22.2 No. 142-M
Catalog Notes
Expandable: Inputs/outputs and bus systems

Features & Functions

Features
Asynchronous, cyclic, acyclic PDO types (operating modes of the slave)
Overload and short-circuit protection
190 received bytes in a block (PRG interface RS232, Master mode)
Fitted with:
Display
Analog output module
Engineering software
Keypad
Control unit
Power supply
Monitor
Memory unit
Libraries
Documentation
Basic device
Digital input module
Communication module
Other components
easyNet/CANopen® on board
Analog input module
Digital output module
Function module
Functions
Building blocks
Inscription
Individual inscription possible with EC4-COMBINATION-*
Processor
Infineon XC161

General

Cable length
30 m, screened, Analog inputs
100 m, unshielded, Digital inputs 24 V DC
Degree of protection
IP20
Display temperature - min
0 °C
Display temperature - max
55 °C
Lifespan, electrical
25,000 Operations (Filament bulb load at 500 W, 115/120 V AC)
25,000 Operations (Fluorescent lamp load 10 x 58 W at 230/240 V AC, uncompensated)
25,000 Operations (Fluorescent lamp load 1 x 58 W at 230/240 V AC, conventional, compensated)
25,000 Operations (Fluorescent lamp load 10 x 58 W at 230/240 V AC, with upstream electrical device)
25,000 Operations (Filament bulb load at 1000 W, 230/240 V AC)
Lifespan, mechanical
10,000,000 Operations (Relay outputs)
10,000,000 Operations
Mounting method
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Screw fixing using fixing brackets ZB4-101-GF1 (accessories)
Overvoltage category
II
Pollution degree
2
Rated impulse withstand voltage (Uimp)
6 kV (contact-coil)
Rated insulation voltage (Ui)
250 V
Rated operational voltage
20.4 - 28.8 V DC
24 V DC (-15 %/+ 20 % - power supply)
Rated operational voltage (Ue) at AC - max
300 V
Recovery time
100 µs
Resolution
  • 0.01 V analog (Analog inputs)
  • 0.01 V DC analog (Analog outputs)
  • 0.01 V digital (Analog inputs)
  • 10 Bit (value 0 - 1023, Analog inputs)
  • 10 Bit (value 0 - 1023, digital, Analog outputs)
Short-circuit protection
16 A, Short-circuit-proof cos ϕ = 0.5 to 0.7, characteristic B16 at 900 A, Contacts, Relay outputs
16 A, Short-circuit-proof cos ϕ = 1, characteristic B16 at 600 A, Contacts, Relay outputs
Utilization category
B 300 Light Pilot Duty, UL/CSA Control Circuit Rating Codes AC
R 300 Light Pilot Duty, UL/CSA Control Circuit Rating Codes DC

Ambient conditions, mechanical

Constant acceleration
2 g, 57 - 150 Hz, according to IEC/EN 60068-2-6, Vibrations
Constant amplitude
0,15 mm, 10 - 57 Hz, according to IEC/EN 60068-2-6, Vibrations
Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Height of fall (IEC/EN 60068-2-32) - max
1 m
Mounting position
Vertical
Horizontal
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 18 Impacts

Climatic environmental conditions

Air pressure
1080 hPa (operation)
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
70 °C
Environmental conditions
Condensation: prevent with appropriate measures
Clearance in air and creepage distances according to EN 50178, UL 508, CSA C22.2, No. 142
Relative humidity
5 - 95 % (non-condensing)

Electro magnetic compatibility

Air discharge
8 kV
Burst impulse
According to IEC/EN 61000-4-4, level 3
2 kV, Signal cable
2 kV, Supply cable
Contact discharge
6 kV, Electrostatic discharge (ESD)
Electromagnetic fields
10 V/m (according to IEC EN 61000-4-3)
Immunity to line-conducted interference
10 V (according to IEC/EN 61000-4-6)
Radio interference class
Class B (EN 55022)
Class B (EN 55011)
Surge rating
2 kV, Supply cables, symmetrical, EASY...AC, power pulses (Surge), EMC
0.5 kV, Supply cables, symmetrical, EASY…DC, power pulses (Surge), EMC
According to IEC/EN 61000-4-5, power pulses (Surge), EMC

Terminal capacities

Terminal capacity (flexible with ferrule)
0.2/2.5 mm²
Terminal capacity (flexible with ferrule AWG)
22 - 12
Terminal capacity (solid)
0.2/4 mm²
Terminal capacity (solid AWG)
22 - 12
Screwdriver size
3.5 x 0.8 mm, Terminal screw
Tightening torque
0.6 Nm

Power supply

Heat dissipation
3.4 W
Input voltage
Signal 1: > 15 V DC (I1 - I6, I9 - I10, Digital inputs, 24 V DC)
Signal 1: > 8 V DC (I7 - I8, I11 - I12, Digital inputs, 24 V DC)
Signal 0: < 8 V DC (I7 - I8, I11 - I12, Digital inputs, 24 V DC)
Signal 0: < 5 V DC (I1 - I6, I9 - I10, Digital inputs, 24 V DC)
Residual ripple
≤ 5 %
Supply voltage at DC - max
24 VDC
Voltage dips
According to EN 61131-2
≤ 10 ms

Communication

Bus termination
EASY-NT-R plug (incl. bus terminating resistor 120 Ω),first and last station, CANopen®
Character formats
8E1, 8O1, 8N1, 8N2, 7E2, 7O2, 7N2, 7E1, PRG interface RS232, Master mode
Connection type
RJ45, Ethernet
2 x RJ45, 8 pole, CANopen®
RJ45, PRG Interface RS232
Cycle time
< 0.3 ms, for 1 k of instructions (Bit, Byte), CPU
Data transfer rate
2.4 kBit/s, PRG interface RS232, Master mode
4.8 kBit/s, PRG interface RS232, Master mode
9.6 kBit/s, PRG interface RS232, Master mode
0.6 kBit/s, PRG interface RS232, Master mode
500 kBit/s at 25 m, CANopen®
10 MBit/s, 100 m, Ethernet
250 kBit/s at 60 m, CANopen®
0.3 kBit/s, PRG interface RS232, Master mode
125 kBit/s at 125 m, CANopen®
1.2 kBit/s, PRG interface RS232, Master mode
50 kBit/s at 300 m, CANopen®
19.2 kBit/s, PRG interface RS232, Master mode
38.4 kBit/s, PRG interface RS232, Master mode
57.6 kBit/s, PRG interface RS232, Master mode
20 kBit/s at 700 m, CANopen®
10 kBit/s at 1000 m , CANopen®
Memory
4 kByte Input Memory
14 segments of 16 kByte Program memory data
4 kByte Output Memory
8 kByte Retain Memory
256 kByte Program memory code
16 kByte Marker Memory
Number of bytes
190 transmission bytes (in a block)
Number of modules
Max. 126 (slaves)
Station
To DS 301 V4, Control contact rated current, Mode slave, Interfaces
Write cycles of the retentive memory
10,000,000,000 read-write cycles

Input/Output

Accuracy
± 2, (I7, I8, I11, I12) ± 0.12 V, of actual value, within a single device (Analog Inputs)
2 %, Analog outputs at-25 °C - 55 °C
± 5 s/day (± 0.5 h⁄year), Real-time clock, normally
± 3 %, of actual value, two devices (Analog Inputs)
1 %, Analog outputs at 25 °C
Conversions
Each CPU cycle, Analog inputs
Each CPU cycle, Analog outputs
Delay time
0.25 ms typ., Digital inputs 24 DC (I5 - I12), Delay time from 0 to 1
0.02 ms typ., Digital inputs 24 DC (I1 - I4), Delay time from 0 to 1
Incremental counter
Counter frequency: ≤ 40 kHz
Signal offset: 90°
Counter inputs: I1, I2
Reference input: I3
Pulse shape: Square
Value range: 32 Bit
Input for reference switch: I4
Number of counter inputs: 1 (I1, I2, I3, I4)
Indication
LCD-display used as status indication of Digital inputs 24 V DC
Input
Voltage (DC)
Input current
3.3 mA (I9 - I10, at 24 V DC, at signal 1)
2.2 mA (I11 - I12, at 24 V DC, at signal 1)
1 mA (Analog inputs)
140 mA
3.3 mA (I1 - I6, at 24 V DC, at signal 1)
2.2 mA (I7 - I8, at 24 V DC, at signal 1)
Input impedance
11.2 kΩ
Insulation resistance
According to EN 50178
Load resistance
1 kΩ
Making/breaking capacity
3600/360 VA (AC, at B 300)
28/28 VA (DC, at R 300)
Number of inputs (analog)
4 (I7, I8, I11, I12)
Number of inputs (digital)
12 (24 V DC)
4 (I7, I8, I11, I12, can also be used as analog inputs)
12
4 (can also be used as analog inputs)
Number of outputs
6 (relay outputs)
8 Transistor Outputs
Relay outputs in groups of 1
Number of outputs (analog)
1
Output
Voltage (DC)
Output current (mA) - max
100 mA
Parallel switching
Not permitted
Rapid counter inputs
≤ 20 m (cable length, screened)
50 kHz, Counter frequency
2 (I1, I2) at 16 Bit or 1 (I1) at 32 Bit
16/32 Bit (value range)
Square (pulse shape)
Rated breaking capacity
300000 Operations at AC-15, 250 V AC, 3 A (600 Ops./h)
200000 Operations at DC-13, 24 V DC, 1 A (500 Ops./h)
Rated operational voltage (Ue) at DC - max
300 V
Relay output
> 500 mA (Recommended for load: 12 V AC/DC)
Signal range
0 - 10 V DC, Analog inputs
0 - 10 V DC, Analog outputs
Switching frequency
10 Hz, Relay outputs
0.5 Hz, Inductive load, Relay outputs
2 Hz, Resistive load/lamp load, Relay outputs
Uninterrupted current
10 A AC, at 240 V AC (UL/CSA)
5 A AC, max. thermal continuous current cos ϕ = 1 at B 300 (UL/CSA)
1 A DC, at R 300 (UL/CSA)
8 A DC, at 24 V DC (UL/CSA)

Safety

Potential isolation
Basic isolation: 600 V AC (Relay outputs)
Between Digital inputs 24 V DC and network easyNet, easyLink
In groups (Relay outputs)
Between Relay outputs and Power supply: yes
Between Analog inputs and Interface/memory card: no
Safe isolation according to EN 50178: 300 V AC (Relay outputs)
Between Analog inputs and Outputs: yes
Between Relay outputs and Inputs: yes
Between Digital inputs 24 V DC and Outputs: yes
Protection of an output relay
Miniature circuit-breaker B16 or fuse 8 A (slow)
Safe isolation
300 V AC, Between coil and contact, According to EN 50178
300 V AC, Between two contacts, According to EN 50178

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
3.4 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification