Download document () of 20

106437

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate support, H=500mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
106437
EAN
4015081062072
Product Length/Depth
500 mm
Product Height
15 mm
Product Width
40 mm
Product Weight
0.68 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
500 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Suitable for height
500 mm
Material
Metal
Mounting position
Vertical
Housing material
Sheet steel
Model
Mounting rail
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification