Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Busbar support, 3p, profile up to 720mm²
| Product Name |
Eaton xEffect SASY 60i busbar support
|
| Catalog Number |
107162
|
| EAN |
4015081069255
|
| Product Length/Depth |
25 mm
|
| Product Height |
140 mm
|
| Product Width |
210 mm
|
| Product Weight |
0.48 kg
|
| Compliances |
UL CSA09 (refer to approbation report)
CE marking UL508A CSA-C22.2 No. 14 IEC 60439-1 RoHS conform |
| Certifications |
CSA (Class No. 3211-37)
VDE 0660 Part 500, IEC/EN 61439-2 CSA (File No. 236217) North America (UL listed, CSA certified) UL (Category Control Number NMTR, NMTR7) UL (File No. E300273) |
| Used with |
Double T profile
Feeder circuits 60 mm system System for profile busbars |
| Special features |
|
| Type |
|
| Features |
Self-extinguishing acc. UL 94
Halogen free |
| Frequency rating |
50 Hz / 60 Hz
|
| Creepage resistance |
CTI 200
|
| Current rating - max |
1600 A
|
| Voltage rating |
690 V
|
| Voltage rating (UL CSA 13) |
Max. 600 V AC
|
| Busbar distance |
60 mm
|
| Busbar temperature - max |
70 °C
|
| Rated insulation voltage (Ui) |
3000 V
|
| Short-circuit duration |
20 ms
|
| Number of poles |
Three-pole
|
| Degree of protection |
Feeder circuits
|
| Color |
Light gray (RAL 7035)
|
| Distance between busbar centers |
60 mm
|
| Mounting position |
Vertical, horizontal
|
| Current rating (peak withstand) |
72 kA (500 mm²)
87 kA (720 mm²) |
| Functions |
Current limiting circuit breaker, refer to approbation report
Busbar support Double T profile busbar carrier |
| Frequency rating of contacts |
50 Hz / 60 Hz
|
| Temperature resistance |
Up to 120 °C
|
| Distance between busbar supports |
500 mm
|
| Rated operation current (Ie) |
1600 A
|
| Suitable for |
Three-pole
|
| Flammability characteristics (UL) |
Self-extinguishing (UL 94)
|
| Material |
Thermoplast, silicon free, chlorine free
Halogen free |
| Rated uninterrupted current of conductor |
1281 A (720 mm², Tu=35 °C and Ts=65 °C)
1003 A (500 mm², Tu=35 °C and Ts=65 °C) |