Photo is representative
Download
Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Set of support brackets, on the right left side, for busbar shroud, for 3p
| Product Name |
Eaton xEffect SASY 60i cover
|
| Catalog Number |
107182
|
| EAN |
4015081069453
|
| Product Length/Depth |
15 mm
|
| Product Height |
92 mm
|
| Product Width |
204 mm
|
| Product Weight |
0.09 kg
|
| Compliances |
UL CSA09 (refer to approbation report)
CE marking CSA-C22.2 No. 14 UL508A IEC 60439-1 RoHS conform |
| Certifications |
North America (UL listed, CSA certified)
UL (File No. E300273) UL (Category Control Number NMTR, NMTR7) CSA (File No. 236217) CSA (Class No. 3211-37) |
| Used with |
Feeder circuits
60 mm system System covers |
| Special features |
|
| Type |
|
| Features |
Self-extinguishing acc. UL 94
|
| Accessory/spare part type |
Contact protection rail
Accessory Spare part |
| Voltage rating (UL CSA 13) |
Max. 600 V AC
|
| Degree of protection |
Feeder circuits
|
| Functions |
Accessory
Current limiting circuit breaker, refer to approbation report System cover, modular |
| Temperature resistance |
Up to 120 °C
|
| Suitable for |
Three-pole
|
| Material |
Silicon free, chlorine free
|