Eaton Moeller series xPole - PL7 MCB. PL7, 4 pole, tripping characteristic: C, rated current In: 16 A, rated switching capacity IEC/EN 60898-1: 10 kA
Product Name |
Eaton Moeller series xPole - PL7 MCB
|
Catalog Number |
107329
|
EAN |
4015081071197
|
Product Length/Depth |
85 mm
|
Product Height |
73 mm
|
Product Width |
70.8 mm
|
Product Weight |
0.48 kg
|
Compliances |
RoHS conform
|
Used with |
Miniature circuit breaker
PL7 |
Amperage Rating |
16 A
|
Features |
Additional equipment possible
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
Pollution degree |
2
|
Degree of protection |
IP20
|
Equipment heat dissipation, current-dependent |
8.8 W
|
Rated impulse withstand voltage (Uimp) |
4 kV
|
Tripping characteristic |
C
|
Ambient operating temperature - max |
75 °C
|
Ambient operating temperature - min |
-25 °C
|
Built-in depth |
70.5 mm
|
Connectable conductor cross section (multi-wired) - max |
25 mm²
|
Connectable conductor cross section (multi-wired) - min |
1 mm²
|
Connectable conductor cross section (solid-core) - max |
25 mm²
|
Connectable conductor cross section (solid-core) - min |
1 mm²
|
Current limiting class |
3
|
Frequency rating - max |
60 Hz
|
Frequency rating - min |
50 Hz
|
Heat dissipation capacity |
0 W
|
Heat dissipation per pole, current-dependent |
0 W
|
Width in number of modular spacings |
4
|
Voltage type |
AC
|
Overvoltage category |
III
|
Number of poles |
Four-pole
|
Release characteristic |
B
|
Type |
|
Special features |
Ambient temperature hint: a 1 °C increase results in a 0.5% linear reduction of current carrying capacity
|
Application |
|
Number of poles (protected) |
4
|
Number of poles (total) |
4
|
Rated insulation voltage (Ui) |
440 V
|
Rated operational current for specified heat dissipation (In) |
16 A
|
Rated operational voltage (Ue) - max |
400 V
|
Rated short-circuit breaking capacity (IEC/EN 60898-1) - Icn at 230 V |
10 kA
|
Rated short-circuit breaking capacity (IEC/EN 60898-1)- Icn at 400 V |
10 kA
|
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 230 V |
0 kA
|
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 400 V |
0 kA
|
Rated switching capacity (IEC/EN 60898-1) |
10 kA
|
Static heat dissipation, non-current-dependent |
0 W
|
Power loss |
7.5 W
|