Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate SASY WxH=800x300mm
Product Name |
Eaton xEnergy Basic other accessory
|
Catalog Number |
108380
|
EAN |
4015081080144
|
Product Length/Depth |
60 mm
|
Product Height |
305 mm
|
Product Width |
725 mm
|
Product Weight |
2.38 kg
|
Compliances |
RoHS conform
|
Used with |
SASY
|
Fitted with: |
Cover
|
Frame |
NH00
|
Surface finishing |
With powder coating
|
Color |
Light gray (RAL 7035)
|
Number of fuse holders (knife blade) |
5
|
Number of fuse switch disconnectors |
5
|
Amperage rating |
160 A
|
Suitable for width |
800 mm
|
Number of poles |
Three-pole
|
Material |
Sheet steel
|
Mounting position |
Vertical
Horizontal |
Housing material |
Sheet steel
|
Mounting method |
Floor standing distribution board
Rail system Flush mounting Surface mounting |
Suitable for |
For single mounting
|
Functions |
Additional equipment
|